IESNA:LM-63-2002
[TEST]P953942
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27718
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3036.6 3316.6 3621.2 3944.7 4224.7 4459.3 4637.1 4741.2 4758.2 4707.2
4654.2 4650.4 4682.6 4752.6 4917.2 5327.7 6347.5 7878 9242.1 10290.3
11096.2 11856.8 12543.6 13188.7 13622 12997.6 10521.1 7359.7 5089.3 3422.5
1443.6 457.8 217.6 94.6 30.3 0 0
3036.6 3322.2 3643.9 3956 4237.9 4472.5 4661.7 4765.8 4780.9 4735.5
4676.9 4675 4699.6 4771.5 4939.9 5261.5 6139.3 7632.1 9153.2 10239.2
11077.3 11921.1 12566.3 13198.2 13665.5 13262.5 10969.5 7832.6 5333.4 3549.3
1536.3 497.6 253.5 111.6 39.7 0 0
3036.6 3318.5 3630.6 3931.5 4200.1 4423.4 4595.5 4703.4 4714.7 4675
4631.5 4623.9 4650.4 4722.3 4883.1 5183.9 5897.2 7242.4 8755.9 9932.7
10803 11718.7 12587.1 13383.6 14057.1 14250.1 12706.3 9887.3 6671 4332.5
2005.5 790.8 444.6 246 113.5 37.8 0
3036.6 3295.8 3585.2 3872.8 4115 4321.2 4485.8 4570.9 4599.3 4582.3
4550.1 4546.3 4569 4603.1 4697.7 4888.8 5214.2 5963.4 7242.4 8710.5
10015.9 11228.7 12466 13631.4 14745.8 15616.1 16204.5 16251.8 15233.9 12085.7
6792.1 2431.1 976.2 522.2 240.3 54.9 0
3036.6 3257.9 3513.3 3776.3 4005.2 4200.1 4355.2 4459.3 4506.6 4518
4516.1 4527.4 4559.6 4589.8 4650.4 4788.5 5030.7 5395.8 6078.8 7232.9
8740.8 10350.8 11970.3 13656 15046.6 16359.6 17648 19087.8 20209.7 19384.8
15336.1 8447.5 3324.1 1487.1 628.1 64.3 0
3036.6 3237.1 3462.3 3689.3 3897.4 4088.5 4243.6 4364.7 4430.9 4478.2
4512.3 4567.1 4650.4 4716.6 4779 4877.4 5087.4 5424.2 5938.8 6568.8
7497.8 8714.3 10099.2 11586.2 13120.6 14821.5 16721 18951.6 22024.1 23849.8
21819.8 16401.2 8920.5 3182.2 790.8 45.4 0
3036.6 3225.8 3447.1 3676 3878.5 4069.6 4234.2 4353.4 4425.3 4470.7
4518 4572.8 4652.3 4722.3 4796.1 4905.8 5110.1 5441.2 5959.6 6627.5
7518.6 8710.5 10063.2 11520 13084.7 14804.4 16745.6 19093.5 22020.3 23740.1
21522.7 16087.2 8877 3246.6 781.4 51.1 0
3036.6 3187.9 3369.5 3568.2 3759.3 3944.7 4111.2 4251.2 4351.5 4429
4510.4 4608.8 4716.6 4807.4 4896.3 5023.1 5227.4 5543.4 6012.6 6652.1
7465.6 8460.8 9654.6 11030 12585.2 14335.2 16246.1 18310.2 20845.4 22782.8
20134 12573.8 5704.2 1941.1 461.6 39.7 0
3036.6 3163.3 3299.5 3456.6 3626.9 3799 3969.3 4118.8 4255 4374.2
4499 4618.2 4731.7 4832 4945.5 5110.1 5346.6 5711.8 6260.4 7009.6
8001 9183.5 10555.1 12053.6 13578.5 15182.8 16830.7 18580.8 20321.3 20907.8
18577 12450.9 5356.1 1606.3 647 179.7 0
3036.6 3119.8 3218.2 3331.7 3473.6 3628.7 3780.1 3937.1 4080.9 4226.6
4374.2 4508.5 4622 4743.1 4871.7 5025 5263.4 5645.6 6235.8 7096.7
8216.7 9508.9 10891.9 12293.8 13690.1 15092 16535.6 17918.6 18548.6 17347.2
13659.8 6852.6 1850.3 701.9 382.2 105.9 0
3036.6 3074.4 3123.6 3203.1 3309 3424.4 3562.5 3696.9 3842.5 3978.8
4137.7 4290.9 4442.3 4601.2 4765.8 4962.6 5233.1 5653.1 6285 7229.1
8468.3 9938.4 11357.3 12579.5 13637.1 14638 15451.5 15644.5 14660.7 11977.9
7473.2 2732 548.7 168.4 58.7 20.8 0
3036.6 3051.7 3072.5 3133.1 3220.1 3316.6 3432 3551.2 3679.8 3817.9
3965.5 4116.9 4283.4 4453.6 4642.8 4869.9 5166.9 5603.9 6216.9 7056.9
8182.6 9488.1 10685.7 11431.1 11773.6 11836 11582.5 10780.3 9310.2 7138.3
4202 1430.3 325.4 92.7 26.5 11.4 0
3036.6 3021.4 3023.3 3055.5 3114.1 3186 3273.1 3365.8 3458.5 3545.5
3642 3730.9 3835 3935.2 4045 4177.4 4372.3 4678.8 5163.1 5868.8
6775 7694.5 8328.3 8417.2 7910.2 6968 5621 3946.6 2249.5 1029.2
440.8 166.5 62.4 24.6 11.4 1.9 0
3036.6 2968.5 2928.7 2906 2887.1 2853 2794.4 2701.7 2578.7 2433
2266.5 2090.6 1914.6 1757.6 1636.5 1547.6 1483.3 1458.7 1585.4 1878.7
2204.1 2470.9 2455.7 2024.4 1419 946 654.6 456 304.6 189.2
119.2 75.7 37.8 15.1 3.8 0 0
3036.6 2919.3 2828.5 2714.9 2552.2 2349.8 2111.4 1844.6 1560.9 1282.7
1080.3 974.3 951.6 961.1 993.3 1021.6 1044.4 1046.2 1021.6 970.6
913.8 857 796.5 730.3 643.3 535.4 418.1 300.8 225.1 164.6
105.9 62.4 24.6 9.5 3.8 0 0
3036.6 2875.8 2713 2495.5 2196.5 1869.2 1526.8 1224.1 1050 991.4
961.1 934.6 913.8 893 881.6 874.1 864.6 843.8 798.4 732.2
666 599.7 535.4 461.6 387.8 323.5 276.2 234.6 185.4 126.8
64.3 32.2 15.1 5.7 0 0 0
3036.6 2832.2 2603.3 2255.2 1869.2 1477.6 1169.2 1051.9 1017.9 989.5
961.1 932.7 904.3 876 834.3 787 732.2 667.9 597.9 529.7
465.4 408.7 363.3 327.3 293.3 261.1 227 179.7 123 83.2
54.9 30.3 13.2 5.7 0 0 0
3036.6 2805.7 2493.6 2086.8 1629 1243 1086 1053.8 1023.5 991.4
964.9 932.7 898.7 857 804.1 737.9 666 592.2 514.6 438.9
376.5 336.8 308.4 281.9 253.5 225.1 193 153.2 121.1 96.5
70 45.4 15.1 1.9 0 0 0
3036.6 2767.9 2387.6 1905.2 1432.2 1152.2 1089.8 1059.5 1029.2 997.1
968.7 938.4 902.5 853.3 787 717 631.9 546.8 454.1 387.8
344.3 317.8 297 274.3 249.7 219.5 181.6 149.5 124.9 98.4
71.9 45.4 13.2 0 0 0 0
3036.6 2764.1 2353.6 1835.2 1356.5 1140.8 1101.1 1068.9 1036.8 1006.5
976.2 942.2 906.2 853.3 788.9 703.8 607.3 510.8 431.4 370.8
333 308.4 285.7 261.1 232.7 196.8 157 130.5 105.9 81.4
54.9 30.3 7.6 0 0 0 0
3036.6 2764.1 2329 1797.3 1324.4 1140.8 1108.7 1076.5 1040.6 1006.5
976.2 944.1 908.1 860.8 800.3 717 614.9 512.7 425.7 361.4
323.5 300.8 278.1 251.6 219.5 174.1 134.3 111.6 90.8 68.1
43.5 17 1.9 0 0 0 0
3036.6 2773.6 2340.3 1803 1324.4 1140.8 1108.7 1076.5 1042.5 1010.3
978.1 946 911.9 866.5 806 713.3 611.1 505.1 418.1 355.7
321.6 298.9 274.3 249.7 215.7 162.7 126.8 105.9 83.2 60.5
37.8 13.2 0 0 0 0 0
